??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A313-0000-10-097-PX03A5-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC A313-0000-10-097-PX03A5-050
VERF
Availability
Available
BC
Order code
BCC0AJ0
TC
Artikelbezeichnung
BCC A313-0000-10-097-PX03A5-050
PX
Product view
47205_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = 7/8"-Female, straight, 3-pin, Switching output = Complementary, Cable = PUR black, 5 m, drag chain compatible, Number of conductors = 3, Conductor cross-section = 1.5 mm², Cable temperature, fixed routing = -40...80 °C, Cable temperature, flexible routing = -20...80 °C, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 13.0 A, IP rating = IP67, IP68, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.